Magnetic safety sensors SR AD40AM0.1-A01N

Safety Devices

Manufacturer PIZZATO
Description Magnetic safety sensors, Housing - Polymer housing, right side connection, Type of cable or connecto - PVC cable, length 0.1 m with M12 connector, 4 pole, Contacts-2NC (with door closed), Actuation distance 5 mm
Part Number SR AD40AM0.1-A01N
Product selection
Selector Part Number Description
1 SR AD40AM0.1-A01N Magnetic safety sensors, Housing - Polymer housing, right side connection, Type of cable or connecto - PVC cable, length 0.1 m with M12 connector, 4 pole, Contacts-2NC (with door closed), Actuation distance 5 mm
Part Number
Description
Documentation
Contact the supplier
PIZZATO Pizzato Elettrica is one of the leading European manufacturers of position switches, microswitches, safety devices, safety modules, foot switches, control and signalling devices, and devices for elevators. An entrepreneurial company such as Pizzato Elettrica bases its foundations on a solid and widely shared value system. The pillars that form the basis of the company’s work have remained constant, and constitute the fundamental guiding principles for all company activities.
Pizzato Elettrica S.r.l.