Pivoting bearings DIN ISO 12240-1 (DIN 648) K series stainless version, maintenance-free

Standard DIN 648
Description Pivoting bearings DIN ISO 12240-1 (DIN 648) K series stainless version, maintenance-free, DIN 648 - 4
Product selection
Selector d A B d1 d2 Basic load rating C0 (kN) Admissible rpm/min Angle of misalignment α° Weight per piece ≈ g
1 4 5.25 7 6.5 14 9.5 700 14 5
2 5 6 8 7.7 16 12.5 600 13 8
3 6 6.75 9 8.9 18 15.5 530 13 12
4 8 9 12 10.4 22 27.8 420 14 23
5 10 10.5 14 12.9 26 39 350 13 38
6 12 12 16 15.4 30 53.5 300 13 58
7 14 13.5 19 16.8 34 70 260 16 83
8 16 15 21 19.3 38 88 230 15 115
9 18 16.5 23 21.8 42 106.5 210 15 150
10 20 18 25 24.3 46 130 190 14 200
11 22 20 28 25.8 50 162 170 15 270
12 25 22 31 29.6 56 204 150 15 375
13 30 25 37 34.8 66 281 130 17 540
14 35 28 43 37.7 78 343 110 19 850
15 40 35 49 44.2 87 495 100 16 1400
d
A
B
d1
d2
Basic load rating C0 (kN)
Admissible rpm/min
Angle of misalignment α°
Weight per piece ≈ g
Users Who Downloaded This Product Also Downloaded
Page