Rear mounted handles - For use with M4 screws

Manufacturer PINET
Description Rear mounted handles - For use with M4 screws, A= 95
Part number 19-7-3701
Mass 76 g
Material 304 stainless steel
Product selection
Selector Reference A (mm) B (mm) C (mm) Material Finish Weight (g) Note
3 19-7-3701 95 104 28 304 stainless steel Raw 76 With screws M4
2 19-7-3700 120 129 28 304 stainless steel Raw 88 With screws M4
1 19-7-3699 150 159 28 304 stainless steel Raw 103 With screws M4
Reference
A (mm)
B (mm)
C (mm)
Material
Finish
Weight (g)
Note
Documentation
Contact the supplier
PINET Manufacturer of complete hinge, joint, bolting devices and fastening systems
PINET
Users Who Downloaded This Product Also Downloaded
Page