Rear mounted handles

Manufacturer PINET
Description Rear mounted handles, A= 52
Part number 19-7-3683
Mass 14 g
Material Light alloy
Product selection
Selector Reference A (mm) B (mm) C (mm) D (mm) L (mm) Material Finish Weight (g)
1 19-7-3683 52 60 34 8 10 Light alloy Anodised colourless 14
2 19-7-3684 80 88 34 8 12 Light alloy Anodised colourless 17
3 19-7-3685 100 108 34 8 12 Light alloy Anodised colourless 20
4 19-7-3686 120 128 34 8 10 Light alloy Anodised colourless 23
5 19-7-3409 100 108 30 7 8 Light alloy Polished 14
6 19-7-3410 100 108 30 7 8 Brass Chromium plated 44
7 19-7-3411 100 108 30 7 8 Brass Nickel plated 44
Reference
A (mm)
B (mm)
C (mm)
D (mm)
L (mm)
Material
Finish
Weight (g)
Documentation
Contact the supplier
PINET Manufacturer of complete hinge, joint, bolting devices and fastening systems
PINET
Users Who Downloaded This Product Also Downloaded
Page