Lockable flush pop-out T-handle

Manufacturer PINET
Description Lockable flush pop-out T-handle
Part number 16-7-4071
Material Zamak
Mass 248 g
Product selection
Selector Reference A (mm) B (mm) Material Finish Weight (g) Note
1 16-7-4071 89.6 33.8 Zamak Chromium plated 248 With 2 keys
Reference
A (mm)
B (mm)
Material
Finish
Weight (g)
Note
Documentation
Contact the supplier
PINET Manufacturer of complete hinge, joint, bolting devices and fastening systems
PINET
Users Who Downloaded This Product Also Downloaded
Page