Expanded pin BG for Modulo system

Manufacturer PINET
Description Expanded pin BG for Modulo system, D: 6
Part number 27-1-3820
Material steel
Mass 17.7 g
Product selection
Selector Number D (mm) L (mm) Material Finish Weight (g)
1 27-1-3820 6 80 steel galvanised 17.7
3 27-1-3821 8 100 steel galvanised 39.4
5 27-1-3822 10 120 steel galvanised 74
2 27-1-3823 6 80 304 stainless steel raw 17.7
4 27-1-3824 8 100 304 stainless steel raw 39.4
6 27-1-3825 10 120 304 stainless steel raw 74
Number
D (mm)
L (mm)
Material
Finish
Weight (g)
Documentation
Contact the supplier
PINET Manufacturer of complete hinge, joint, bolting devices and fastening systems
PINET
Users Who Downloaded This Product Also Downloaded
Page