Compact magnetic catch

Manufacturer PINET
Description Compact magnetic catch
Part number 16-7-4207
Mass 12 g
Material Steel
Product selection
Selector Number A (mm) B (mm) Force (kg) Material Finish Weight (g)
1 16-7-4207 41 16.5 4 Steel Nickel plated 12
Number
A (mm)
B (mm)
Force (kg)
Material
Finish
Weight (g)
Documentation
Contact the supplier
PINET Manufacturer of complete hinge, joint, bolting devices and fastening systems
PINET
Users Who Downloaded This Product Also Downloaded
Page