Suction Cups B-P - B75P

Manufacturer PIAB
Description Suction cup B75P Polyurethane 30/60, 1/8" NPSF female, with mesh filter
Part number 0106345
Product selection
Selector Description Article Number
1 Suction cup B75P Polyurethane 30/60, 1/8" NPSF female, with mesh filter 0106345
2 Suction cup B75P Polyurethane 30/60, G3/8" female, with mesh filter 0106346
27 Suction cup B75P Polyurethane 30/60, 3/8" NPSF female, with mesh filter 0106347
28 Suction cup B75P Polyurethane 30/60, G1/2" female, with mesh filter 0106348
50 Suction cup B75P Polyurethane 60, 1/8" NPSF female, with mesh filter 0111600
51 Suction cup B75P Polyurethane 60, G3/8" female, with mesh filter 0111601
52 Suction cup B75P Polyurethane 60, 3/8" NPSF female, with mesh filter 0111602
53 Suction cup B75P Polyurethane 60, G1/2" female, with mesh filter 0111603
54 Suction cup B75P Polyurethane 30/60, thread insert G3/8" male, with mesh filter 0106833
55 Suction cup B75P Polyurethane 60, thread insert G3/8" male with mesh filter 0107319
56 Suction cup B75P Polyurethane 30/60, 3/8" NPSF female 0108790
57 Suction cup B75P Polyurethane 60, 3/8" NPSF female 0108791
Description
Article Number
Documentation
Contact the supplier
PIAB Industrial vacuum technology
Piab Vakuum GmbH
PIAB AB
PIAB