XTV 6-TWIN/WI

Feed-through terminal block

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Feed-through terminal block
Internal article number 1717483
GTIN (EAN) code 4067923267725
width 8.2
height 76.7
rated voltage 1000
nominal cross section 6
depth 57.6
flammability rating of the insulating material (based on UL 94) V0
Closing plate required True
Connection type (1) Push-X-connection
Power loss per pole, current-dependent [PlIp] 1.31
Max. line cross section, flexible 10
Max. line cross section, rigid 10
Min. line cross section, flexible 1.5
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Feed-through terminal block, nom. voltage: 1000 V, nominal current: 41 A, number of connections: 3, number of positions: 1, connection method: Push-X-connection, Rated cross section: 6 mm², cross section: 0.5 mm² - 10 mm², mounting type: NS 35/7,5, NS 35/15, color: beige

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map