WMS 3,2 (30X5)RXL YE

Shrink sleeve

Manufacturer PHOENIX CONTACT
Manufacturer product designation Shrink sleeve
product article number of manufacturer 1019184
GTIN 4055626505633
width 5
Without halogens True
number of the executions of the housing parts 0
net weight 1.0301
material Polyolefine
max. relative humidity (operation) 50
min. relative humidity (operation) 50
Assembly type plug in module
color yellow
max. ambient temperature 125
Min. cable diameter 1
Smudge resistance DIN EN 61010-1 (VDE 0411-01):2020-03
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Shrink sleeve, Roll, yellow, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLLMASTER 300/600, THERMOMARK ROLL X1, THERMOMARK ROLL, THERMOMARK ROLL 2.0, THERMOMARK W, THERMOMARK X1.2, cable diameter range: 1 ... 3.2 mm, perforated, mounting type: slide-on, Number of individual labels: 5000, text field height: 5 mm, text field width: 30 mm

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map