WMS 2,4 (15X4)RXL

Shrink sleeve

Manufacturer PHOENIX CONTACT
Manufacturer product designation Shrink sleeve
product article number of manufacturer 0800396
GTIN 4046356626637
width 4
Without halogens True
number of the executions of the housing parts 0
net weight 1.0393
material Polyolefine
max. relative humidity (operation) 50
min. relative humidity (operation) 50
Assembly type plug in module
color white
max. ambient temperature 125
Min. cable diameter 0.8
Smudge resistance DIN EN 61010-1 (VDE 0411-01):2020-03
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Shrink sleeve, Roll, white, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLLMASTER 300/600, THERMOMARK ROLL X1, THERMOMARK ROLL, THERMOMARK ROLL 2.0, THERMOMARK W, THERMOMARK X1.2, cable diameter range: 0.8 ... 2.4 mm, perforated, mounting type: slide-on, Number of individual labels: 10000, text field height: 4 mm, text field width: 15 mm

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map