WML-FLAGV 6 (30X10)R

Cable marking flags

Manufacturer Phoenix Contact
Manufacturer product designation Cable marking flags
product article number of manufacturer 0830714
GTIN 4046356724586
width 10
Without halogens True
number of the executions of the housing parts 0
net weight 0.7548
material Polyolefine
max. relative humidity (operation) 50
min. relative humidity (operation) 50
Assembly type quick fastening
color white
max. ambient temperature 60
Smudge resistance DIN EN 61010-1 (VDE 0411-1):2011-07
Number of units per delivery form 2500
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Cable marking flags, Roll, white, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, cable diameter: ≤ 6 mm, Number of individual labels: 2500, text field height: 10 mm, text field width: 30 mm

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map