WML HF 36(25X38)R YE

Wire-wrap label

Manufacturer PHOENIX CONTACT
Manufacturer product designation Wire-wrap label
product article number of manufacturer 0830823
GTIN 4046356800792
width 25.4
Without halogens True
number of the executions of the housing parts 0
net weight 0.1
material Polyethylene (PE)
max. relative humidity (operation) 50
min. relative humidity (operation) 50
Assembly type quick fastening
color yellow
max. ambient temperature 100
Min. cable diameter 12.1
Smudge resistance DIN EN 61010-1 (VDE 0411-01):2020-03
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Wire-wrap label, Roll, yellow, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, cable diameter range: 12.1 ... 36.4 mm, mounting type: adhesive, cable diameter: ≤ 36.4 mm, Number of individual labels: 500, text field height: 38.1 mm, text field width: 25.4 mm

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map