WML HF 3(13X10)R YE

Wire-wrap label

Manufacturer Phoenix Contact
Manufacturer product designation Wire-wrap label
product article number of manufacturer 0830813
GTIN 4046356800594
width 12.7
Without halogens True
number of the executions of the housing parts 0
net weight 0.3927
material Polyethylene (PE)
max. relative humidity (operation) 50
min. relative humidity (operation) 50
Assembly type quick fastening
color yellow
max. ambient temperature 100
Min. cable diameter 3
Smudge resistance DIN EN 61010-1 (VDE 0411-01):2020-03
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Wire-wrap label, Roll, yellow, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, cable diameter range: 3 ... 3 mm, cable diameter: ≤ 3 mm, Number of individual labels: 5000, text field height: 9.5 mm, text field width: 12.7 mm

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map