WML 7,5 (25X13)A4 CUS

Cable marker

Manufacturer Phoenix Contact
Manufacturer product designation Cable marker
product article number of manufacturer 0830703
GTIN 4046356718875
width 25
Without halogens True
number of the executions of the housing parts 0
net weight 0.0141
material Polyester
max. relative humidity (operation) 50
min. relative humidity (operation) 50
Assembly type quick fastening
color white
max. ambient temperature 150
Min. cable diameter 4
Number of units per delivery form 49
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Cable marker, Sheet, can be ordered: in sheets, white, labeled according to customer specifications, mounting type: adhesive, cable diameter range: 4 ... 7.6 mm, cable diameter: ≤ 7.6 mm, Number of individual labels: 49, text field height: 13 mm, text field width: 25 mm

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map