WML 6 (13X13)R

Wire-wrap label

Manufacturer PHOENIX CONTACT
Manufacturer product designation Wire-wrap label
product article number of manufacturer 0816252
GTIN 4046356125659
width 12.7
Without halogens False
number of the executions of the housing parts 0
net weight 0.786
material PVC
max. relative humidity (operation) 50
min. relative humidity (operation) 50
Assembly type quick fastening
color white
max. ambient temperature 80
Min. cable diameter 4
Smudge resistance DIN EN 61010-1 (VDE 0411-01):2020-03
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Wire-wrap label, Roll, white, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, cable diameter range: 4 ... 6.1 mm, mounting type: adhesive, cable diameter: ≤ 6.1 mm, Number of individual labels: 7000, text field height: 12.7 mm, text field width: 12.7 mm

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map