WML 20 (31X25)R

Wire-wrap label

Manufacturer PHOENIX CONTACT
Manufacturer product designation Wire-wrap label
product article number of manufacturer 0828457
GTIN 4046356506700
width 31
Without halogens False
number of the executions of the housing parts 0
net weight 0.4258
material PVC
max. relative humidity (operation) 50
min. relative humidity (operation) 50
Assembly type quick fastening
color white
max. ambient temperature 80
Min. cable diameter 8
Smudge resistance DIN EN 61010-1 (VDE 0411-01):2020-03
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Wire-wrap label, Roll, white, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, cable diameter range: 8 ... 21.7 mm, mounting type: adhesive, cable diameter: ≤ 21.7 mm, Number of individual labels: 500, text field height: 25 mm, text field width: 31 mm

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map