VS-SCRJ-HCS-FA-IP20

FO connectors

Manufacturer Phoenix Contact
Manufacturer product designation FO connectors
product article number of manufacturer 1654866
GTIN 4046356028837
Net weight 21.5
width 16.5
height 11
number of the executions of the housing parts 0
net weight 0.0215
degree of protection IP20
material of ferrule Metal film
CAD models
Please make sure this software has been installed.

Product selection

Product Description

FO connectors, degree of protection: IP20, number of positions: 2, MM, material: Plastic, connection method: Cable connection, cable outlet: straight, color: black

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map