VDFK 4 BD:L1

Panel feed-through terminal block

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Panel feed-through terminal block
Internal article number 1716498
GTIN (EAN) code 4055626465050
width 10
height 20.5
rated voltage 500
depth 25.5
Application standards IEC 60947-7-1
Connection type (1) Screw connection with tension sleeve
Max. line cross section, flexible 4
Max. line cross section, rigid 6
Min. line cross section, flexible 0.2
Min. line cross section, rigid 0.2
material of insulation PA
certificate/approval CSA, cULus Recognized
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Solder connection, number of positions: 1, load current: 32 A, cross section: 0.2 mm² - 6 mm², connection direction of the conductor to plug-in direction: 0 °, width: 10 mm, color: gray

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map