VAL-MB-T2-1000DC-2+V-R

Type 2 surge arrester

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Type 2 surge arrester
Internal article number 1376162
GTIN (EAN) code 4063151740320
type of electrical terminal Screw connection
Insulation stripped length 16
Assembly type Top-hat rail TH35
max. connectable conductor cross-section multiple wire 35
min. connectable conductor cross-section multiple wire 2.5
Degree of protection (IP), mounted IP20
Net weight 531.1
min. relative humidity (operation) 5
max. relative humidity (operation) 95
SPD type based on IEC 61643 T2
nominal discharge current (8/20) µs (DC- - PE) 20
nominal discharge current (8/20) µs (DC+ - PE) 20
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Surge protective device, acc. to type 2/class II, for grounded, unipolar DC supply systems up to 1100 V DC, for DIN rail mounting, with remote indication contact.

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map