UT 6-MT P/P YE

Knife-disconnect terminal block

Manufacturer Phoenix Contact
Manufacturer product designation Knife-disconnect terminal block
product article number of manufacturer 3064073
GTIN 4046356732604
width 8.2
height 57.8
type of enveloping body enveloping body cuboid
depth 46.85
number of the executions of the housing parts 0
mounting design Assembly
net weight 0.01844
rated voltage 500
nominal cross section 6
flammability rating of the insulating material (based on UL 94) V0
max. connectable conductor cross-section multiple wire 2.5
Max. line cross section, rigid 10
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Knife-disconnect terminal block, With test socket screws for insertion of test plugs, nom. voltage: 500 V, Thermal continuous current Ith: 20 A, connection method: Screw connection, Rated cross section: 6 mm², cross section: 0.2 mm² - 10 mm², mounting: NS 35/7,5, NS 35/15, color: yellow

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map