UT 6 GN

Feed-through terminal block

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Feed-through terminal block
Internal article number 3045211
GTIN (EAN) code 4017918975555
width 8.2
height 47.7
rated voltage 1000
nominal cross section 6
depth 47.5
flammability rating of the insulating material (based on UL 94) V0
Closing plate required True
Connection type (1) Screw connection
Power loss per pole, current-dependent [PlIp] 1.31
Max. line cross section, flexible 10
Max. line cross section, rigid 10
Min. line cross section, flexible 0.2
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Feed-through terminal block, nom. voltage: 1000 V, nominal current: 41 A, number of connections: 2, connection method: Screw connection, Rated cross section: 6 mm², cross section: 0.2 mm² - 10 mm², mounting type: NS 35/7,5, NS 35/15, color: green

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map