UT 4-TG BU

Disconnect terminal block

Manufacturer Phoenix Contact
Manufacturer product designation Disconnect terminal block
product article number of manufacturer 3073283
GTIN 4046356334891
width 6.2
height 57.8
type of enveloping body enveloping body cuboid
depth 46.85
number of the executions of the housing parts 0
mounting design Assembly
net weight 0.01205
rated voltage 500
nominal cross section 4
flammability rating of the insulating material (based on UL 94) V0
max. connectable conductor cross-section multiple wire 1.5
Max. line cross section, rigid 6
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Disconnect terminal block, Current and voltage are determined by the plug used., nom. voltage: 500 V, Thermal continuous current Ith: 20 A, connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.14 mm² - 6 mm², mounting: NS 35/7,5, NS 35/15, color: blue

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map