UT 4/ 1P BU

Feed-through terminal block

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Feed-through terminal block
Internal article number 3045596
GTIN (EAN) code 4046356083102
width 6.2
height 47.6
nominal cross section 4
depth 47.5
flammability rating of the insulating material (based on UL 94) V0
Closing plate required True
Connection type (1) Screw/plug-in connection
Power loss per pole, current-dependent [PlIp] 1.02
Max. line cross section, flexible 6
Max. line cross section, rigid 6
Min. line cross section, flexible 0.14
Min. line cross section, rigid 0.14
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Feed-through terminal block, nom. voltage: 800 V, nominal current: 32 A, number of connections: 2, connection method: Screw/plug-in connection, Rated cross section: 4 mm², cross section: 0.14 mm² - 6 mm², mounting type: NS 35/7,5, NS 35/15, color: blue

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map