US-EMLP (27X18)

Plastic label

Manufacturer PHOENIX CONTACT
Manufacturer product designation Plastic label
product article number of manufacturer 0828800
GTIN 4046356558983
width 27
height 17.6
Without halogens False
type of enveloping body enveloping body cuboid
depth 0.55
number of the executions of the housing parts 0
mounting design Assembly
net weight 0.0165
material PVC
max. relative humidity (operation) 50
min. relative humidity (operation) 50
color white
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Plastic label, Card, white, unmarked, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, THERMOMARK PRIME 2.0, mounting type: adhesive, Number of individual labels: 21, text field height: 18 mm, text field width: 27 mm

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map