UPS-BAT/PB/24DC/12AH

Battery module

Manufacturer Phoenix Contact
Manufacturer product designation Battery module
product article number of manufacturer 1274119
GTIN 4063151466510
length 110
width 202
type of enveloping body enveloping body cuboid
height 202
depth 118.39405
number of the executions of the housing parts 0
net weight 9.734
max. ambient temperature 50
nominal voltage 24
Hazard statements To avoid risks to human health and environment, comply with instructions for use
plastic housing present False
battery pack present True
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Battery module (device with battery), VRLA-AGM, 24 V DC, 12 Ah, automatic detection and communication with QUINT UPS-IQ

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map