UMK- EC56/56-XOR

Termination board

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Termination board
Internal article number 2975900
GTIN (EAN) code 4017918089191
width 157.25
height 77
rated voltage 125
depth 57.37
Application standards EN 60664-1
certificate/approval Eurasian Conformity (EAC)
rated current 1.5
Pole number 56
Design of the electrical connection (head 1) Screw connection
mounting type Top-hat rail TH35
Degree of soiling 2
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Termination board, connection 1: Screw connection, connection 2: EDAC / ELCO pin strip 1x 56-position (ELCO pin strip type 8016/EDAC pin strip type 516, right)

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map