Phoenix Contact
By Phoenix Contact

UM-ALU 4-100,5 PROFILE 990

Profile

Manufacturer Phoenix Contact
Description Profile
Part Number 2200942
GTIN 4046356716444
Ecl@ss version ECLASS-11.0
Ecl@ss category 27182701
color aluminum
Bearing track assembly possible No
width 990
Wall assembly possible No
material aluminum
depth (mm) 29.4
number of the executions of the housing parts 0
Surface anodized
net weight (kg) 1.234
height (mm) 105
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

Press-drawn section housings, Screw mounting, Basic profile, color: aluminum color, profile width (internal): 100.5 mm, profile width (external): 105 mm, length: 990 mm, depth: 29.4 mm

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map