UM7-TM (8X10)

Marker for terminal blocks

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Marker for terminal blocks
Internal article number 0830945
GTIN (EAN) code 4046356910811
width 7.55
height 11
depth 5
flammability rating of the insulating material (based on UL 94) V2
color white
Without halogens True
max. ambient temperature 120
Min. relative humidity (storage) 50
max. relative humidity (storage) 50
Grid dimensions 8.1
Assembly type Buttons
type of delivery Strips
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Marker for terminal blocks, Strip, white (RAL 9010), unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, for terminal block width: 8.1 mm, Number of individual labels: 14, text field height: 10 mm, text field width: 8 mm

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map