UKK 5-LA 24 RD/U-O

Component terminal block

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Component terminal block
Internal article number 2791320
GTIN (EAN) code 4017918072452
width 6.2
height 56
nominal cross section 4
depth 62
flammability rating of the insulating material (based on UL 94) V0
Closing plate required True
Connection type (1) Screw connection
Max. line cross section, flexible 4
Max. line cross section, rigid 4
Min. line cross section, flexible 0.2
Min. line cross section, rigid 0.2
max. connectable conductor cross-section multiple wire 1.5
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Component terminal block, nominal current: 32 A, 1 level, connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.2 mm² - 4 mm², mounting: NS 35/7,5, NS 35/15, NS 32, color: gray

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map