UKH 95

High-current terminal block

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation High-current terminal block
Internal article number 3010013
GTIN (EAN) code 4017918091835
width 25
height 83
rated voltage 1000
nominal cross section 95
depth 90
flammability rating of the insulating material (based on UL 94) V0
Closing plate required False
Connection type (1) Screw connection
Power loss per pole, current-dependent [PlIp] 7.54
Max. line cross section, flexible 95
Max. line cross section, rigid 95
Min. line cross section, flexible 35
CAD models
Please make sure this software has been installed.

Product selection

Product Description

High-current terminal block, nom. voltage: 1000 V, nominal current: 232 A, number of connections: 2, connection method: Screw connection, Rated cross section: 95 mm², cross section: 25 mm² - 95 mm², mounting type: NS 35/15, NS 32, NS 35/7,5, NS 35/15-2,3, color: gray

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map