UCT1-TM 5 RD

Marker for terminal blocks

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Marker for terminal blocks
Internal article number 0829226
GTIN (EAN) code 4046356596169
width 4.55
height 10
depth 3.48064
Without halogens True
max. ambient temperature 100
Min. relative humidity (storage) 50
max. relative humidity (storage) 50
Grid dimensions 5.1
Assembly type Buttons
type of delivery mat
min. storage temperature 23
max. storage temperature 23
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Marker for terminal blocks, Card, red (RAL 3000), unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, for terminal block width: 5.1 mm, Number of individual labels: 72, text field height: 9.3 mm, text field width: 4.15 mm

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map