UCS 195-145-H-CCD 9005

Universal housings

Manufacturer PHOENIX CONTACT
Manufacturer product designation Universal housings
product article number of manufacturer 2203442
GTIN 4055626403304
Color number according to RAL 9005
width 195
height 145
number of the executions of the housing parts 0
net weight 0.6498
depth 67
material PC
degree of protection IP40
Min. operating temperature -40
Max. operating temperature 105
flammability rating of the insulating material (based on UL 94) V0
Assembly type Miscellaneous
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Complete housing for PCBs, fixed to the corner inlays, includes housing half shells, side panels closed, corner inlays with PCB attachment, screws for housing and PCB attachment, black housing with turquoise blue corner inlays

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map