UCS 145-125-H-GD 7035

Universal housings

Manufacturer Phoenix Contact
Manufacturer product designation Universal housings
product article number of manufacturer 2203334
GTIN 4055626404462
Color number according to RAL 7035
width 145
height 125
number of the executions of the housing parts 0
net weight 0.4107
depth 67
material PC
degree of protection IP40
Min. operating temperature -40
Max. operating temperature 105
flammability rating of the insulating material (based on UL 94) V0
Assembly type Miscellaneous
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Complete housing for PCBs, can be positioned flexibly; includes housing half shells, side panels closed, adhesive domes for PCB attachment, screws for housing and PCB attachment; light gray housing with turquoise blue corner inlays

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map