UCS 125-87-F-GD-RPI4B 7035

Universal housings

Manufacturer Phoenix Contact
Manufacturer product designation Universal housings
product article number of manufacturer 1139227
GTIN 4063151086459
Color number according to RAL 7035
width 125
height 87
number of the executions of the housing parts 0
net weight 0.1702
depth 47
material PC
degree of protection IP20
Min. operating temperature -40
Max. operating temperature 105
flammability rating of the insulating material (based on UL 94) V0
Assembly type Miscellaneous
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Complete housing for Raspberry Pi printed-circuit boards. Includes housing half shells, side panels with openings for all relevant connections, adhesive pads for affixing the Raspberry Pi model B4 computers, screws for housing and PCB attachment; light gray housing with turquoise-blue corner inlays

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map