UC2F-TM 8 CUS

Marker for terminal blocks

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Marker for terminal blocks
Internal article number 0824531
GTIN (EAN) code 4046356356534
width 7.45
height 10.25
depth 2.3
flammability rating of the insulating material (based on UL 94) V2
color white
Without halogens True
max. ambient temperature 120
Min. relative humidity (storage) 50
max. relative humidity (storage) 50
Grid dimensions 8
Assembly type Buttons
min. storage temperature 23
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Marker for terminal blocks, for marking Entrelec terminal blocks, can be ordered: by sheet, white (RAL 9010), labeled according to customer specifications, mounting type: latching, for terminal block width: 8 mm, Number of individual labels: 64, text field height: 5 mm, text field width: 8 mm

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map