UC1-TM 6 RD

Marker for terminal blocks

Manufacturer Phoenix Contact
Manufacturer product designation Marker for terminal blocks
product article number of manufacturer 0828190
GTIN 4046356480383
width 5.55
height 9.7
Without halogens True
type of enveloping body enveloping body cuboid
depth 3.13
number of the executions of the housing parts 0
mounting design Assembly
net weight 0.01182
material PA
flammability rating of the insulating material (based on UL 94) V2
color red
Grid dimensions 6
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Marker for terminal blocks, Sheet, red, unlabeled, can be labeled with: BLUEMARK ID, BLUEMARK ID COLOR, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: latching, for terminal block width: 6 mm, Number of individual labels: 80, text field height: 9.7 mm, text field width: 5.55 mm

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map