TSPC 5/11-STCL-7,62

PCB connector

Manufacturer Phoenix Contact
Manufacturer product designation PCB connector
product article number of manufacturer 1765502
GTIN 4046356442275
width 91.82
height 35.05
number of the executions of the housing parts 0
net weight 0.05355
depth 41.45
flammability rating of the insulating material (based on UL 94) V0
Max. line cross section, rigid 10
Min. line cross section, rigid 0.2
Max. line cross section, flexible 6
Min. line cross section, flexible 0.2
material of insulation PA
min. conductor cross-section (flexible wire with ferrule without plastic collar) 0.25
CAD models
Please make sure this software has been installed.

Product selection

Product Description

PCB TWIN plug, nominal cross section: 6 mm², color: green, nominal current: 32 A, rated voltage (III/2): 1000 V, contact surface: Sn, contact connection type: Socket, number of potentials: 11, number of rows: 1, number of positions: 11, number of connections: 22, product range: TSPC 5/..-STCL, pitch: 7.62 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON PC 5, locking: Clip locking, mounting method: Click & Lock latching slide, type of packaging: packed in cardboard

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map