TMC 82C 63A

Power circuit breaker

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Power circuit breaker
Internal article number 2907605
GTIN (EAN) code 4055626215433
width 35.3
height 116
Assembly type NS 35/...
depth 76.6
flammability rating of the insulating material (based on UL 94) V0
Pole number 2
Contact design none
min. operating voltage 240
Nominal current 63
remote signaling contact present False
Fuse type C
Active current limitation 0
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Thermal-magnetic Power circuit breaker, 2-position, use: Branch Circuit Protection (UL 489), for protection against overload with a breaking capacity of 10 kA, tripping characteristic: C, mounting type: NS 35/..., rated current: 63 A

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map