TMC 71D 40A

Miniature Circuit Breaker

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Miniature Circuit Breaker
Internal article number 1020056
GTIN (EAN) code 4055626509396
width 17.6
height 84.3
Assembly type NS 35/...
depth 75.9
flammability rating of the insulating material (based on UL 94) V0
Pole number 1
Contact design none
min. operating voltage 277
Nominal current 40
remote signaling contact present False
Fuse type D
Active current limitation 0
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Miniature Circuit Breaker, 1-position, use: Supplementary Protector (UL 1077), for protection against overcurrent up to a short-circuit current of 7.5 kA. Supplementary protector; OC; UG- EA,B,D., tripping characteristic: D, mounting type: NS 35/..., rated current: 40 A

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map