TMC 2 M1 120 1,0A

Thermal-magnetic device circuit breaker

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Thermal-magnetic device circuit breaker
Internal article number 0914976
GTIN (EAN) code 4017918009656
width 25
height 82.5
Assembly type DIN rail: 35 mm
depth 96
Pole number 2
Contact design 1 closer
min. operating voltage 250
Max. operating voltage 250
Nominal current 1
remote signaling contact present False
Fuse type M1 (normal blow)
Active current limitation 0
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Thermal-magnetic circuit breaker, 2-pos., normal blow, 1 N/O contact and 1 N/C contact, with universal foot for mounting on NS 32 or NS 35

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map