STEP-DIODE/5-24DC/2X5/1X10

Redundancy module

Manufacturer Phoenix Contact
Manufacturer product designation Redundancy module
product article number of manufacturer 2868606
GTIN 4046356583923
width 18
height 90
type of enveloping body enveloping body cuboid
depth 61
number of the executions of the housing parts 0
net weight 0.073
Power loss, static, current-independent [Pls] 0
Assembly type DIN track
Type of actuation DC
LED display present False
Design of electrical connection Screw connection
min. rated control voltage Us with DC 4.5
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Redundancy module, 5 ... 24 V DC, 2x 5 A, 1x 10 A

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map