ST-08P1N8A9004SX

Coupler connector

Manufacturer Phoenix Contact
Manufacturer product designation Coupler connector
product article number of manufacturer 1243382
GTIN 4063151398675
Degree of protection (IP), mounted IP67
number of the executions of the housing parts 0
mounting design plug insert
net weight 0.04957
certificate/approval cUL Recognized, UL Recognized
rated voltage 48
Min. operating temperature -40
Max. operating temperature 125
Application standards not available
Pole number 8
PE connection present False
Type of interlock Screw locking mechanism
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Coupler connector, straight, for standard and SPEEDCON interlock, M17, number of positions: 8, contact connection type: Pin, shielded: yes, degree of protection: IP67, cable diameter range: 8 mm ... 10 mm, number of positions: 8, connection method: Crimp connection, series: ST, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map