ST 2,5-TWIN WH

Feed-through terminal block

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Feed-through terminal block
Internal article number 3037339
GTIN (EAN) code 4017918599706
width 5.2
height 60.5
rated voltage 800
nominal cross section 2.5
depth 36.5
flammability rating of the insulating material (based on UL 94) V0
Closing plate required True
Connection type (1) spring-cage connection
Power loss per pole, current-dependent [PlIp] 0.77
Max. line cross section, flexible 2.5
Max. line cross section, rigid 4
Min. line cross section, flexible 0.08
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 3, connection method: Spring-cage connection, Rated cross section: 2.5 mm², cross section: 0.08 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: white

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map