SRDK 6

Feed-through terminal block

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Feed-through terminal block
Internal article number 3029973
GTIN (EAN) code 4046356172578
width 8.2
height 113
rated voltage 400
nominal cross section 6
depth 49
flammability rating of the insulating material (based on UL 94) V0
Closing plate required True
Connection type (1) spring-cage connection
Power loss per pole, current-dependent [PlIp] 1.31
Max. line cross section, flexible 6
Max. line cross section, rigid 10
Min. line cross section, flexible 0.2
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Feed-through terminal block, nom. voltage: 400 V, nominal current: 41 A, connection method: Spring-cage connection, Rated cross section: 6 mm², cross section: 0.2 mm² - 10 mm², mounting: NS 35/7,5, NS 35/15, color: gray

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map