SPT-THR 2,5/ 6-H-5,0 P26

PCB terminal block

Manufacturer Phoenix Contact
Manufacturer product designation PCB terminal block
product article number of manufacturer 1135299
GTIN 4063151068851
Type of PCB contacting THR connection
width 30.8
height 15.4
number of the executions of the housing parts 0
net weight 0.00978
depth 19.15
Min. operating temperature -40
Max. operating temperature 105
Application standards IEC 60947-7-4
flammability rating of the insulating material (based on UL 94) V0
Assembly type Print mounting
Max. line cross section, rigid 4
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Printed circuit board terminal, nominal current: 32 A, rated voltage (III/2): 400 V, nominal cross section: 4 mm², number of potentials: 6, number of rows: 1, number of positions per row: 6, product range: SPT 2,5/..-H-THR, pitch: 5 mm, connection method: Push-in spring connection, mounting: THR soldering / wave soldering, conductor/PCB connection direction: 0 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 2.6 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map