SPT 16/..-V

Manufacturer PHOENIX CONTACT
Type SPT 16/ 7-V-10,0-ZB - PCB terminal block
Order No 1735927
Product selection
Selector Order No Type Delivery time (Day(s)) Pitch Number of positions Pin dimensions Pin spacing Hole diameter Rated surge voltage (III/2) Rated voltage (III/2) Rated voltage (II/2) Connection in acc. with standard Nominal current In Nominal cross section Maximum load current Insulating material Inflammability class acc. to UL 94 Stripping length Nominal voltage, UL/CUL Use Group B Conductor cross section solid max. Conductor cross section stranded min. Conductor cross section AWG/kcmil min. Conductor cross section AWG/kcmil max EAN ECLASS
1 1735927 SPT 16/ 7-V-10,0-ZB - PCB terminal block 11 10 mm 7 1,2 x 1 mm 10 mm 1.7 mm 8 kV 1000 V 1000 V EN-VDE 76 A 1.6 mm² 76 A PA V0 18 mm 600 V 16 mm² 0.75 mm² 20 4 4046356179560 27261101
2 1735930 SPT 16/ 8-V-10,0-ZB - PCB terminal block 11 10 mm 8 1,2 x 1 mm 10 mm 1.7 mm 8 kV 1000 V 1000 V EN-VDE 76 A 1.6 mm² 76 A PA V0 18 mm 600 V 16 mm² 0.75 mm² 20 4 4046356179577 27261101
3 1735943 SPT 16/ 9-V-10,0-ZB - PCB terminal block 11 10 mm 9 1,2 x 1 mm 10 mm 1.7 mm 8 kV 1000 V 1000 V EN-VDE 76 A 1.6 mm² 76 A PA V0 18 mm 600 V 16 mm² 0.75 mm² 20 4 4046356179584 27261101
4 1735862 SPT 16/ 1-V-10,0 - PCB terminal block 3 10 mm 1 1,2 x 1 mm 10 mm 1.7 mm 8 kV 1000 V 1000 V EN-VDE 76 A 1.6 mm² 76 A PA V0 18 mm 300 V 16 mm² 0.75 mm² 20 4 4046356179508 27261101
5 1735875 SPT 16/ 2-V-10,0-ZB - PCB terminal block 3 10 mm 2 1,2 x 1 mm 10 mm 1.7 mm 8 kV 1000 V 1000 V EN-VDE 76 A 1.6 mm² 76 A PA V0 18 mm 600 V 16 mm² 0.75 mm² 20 4 4046356179515 27261101
6 1735888 SPT 16/ 3-V-10,0-ZB - PCB terminal block 11 10 mm 3 1,2 x 1 mm 10 mm 1.7 mm 8 kV 1000 V 1000 V EN-VDE 76 A 1.6 mm² 76 A PA V0 18 mm 600 V 16 mm² 0.75 mm² 20 4 4046356179522 27261101
7 1735891 SPT 16/ 4-V-10,0-ZB - PCB terminal block 11 10 mm 4 1,2 x 1 mm 10 mm 1.7 mm 8 kV 1000 V 1000 V EN-VDE 76 A 1.6 mm² 76 A PA V0 18 mm 600 V 16 mm² 0.75 mm² 20 4 4046356179539 27261101
8 1735901 SPT 16/ 5-V-10,0-ZB - PCB terminal block 11 10 mm 5 1,2 x 1 mm 10 mm 1.7 mm 8 kV 1000 V 1000 V EN-VDE 76 A 1.6 mm² 76 A PA V0 18 mm 600 V 16 mm² 0.75 mm² 20 4 4046356179546 27261101
9 1735914 SPT 16/ 6-V-10,0-ZB - PCB terminal block 11 10 mm 6 1,2 x 1 mm 10 mm 1.7 mm 8 kV 1000 V 1000 V EN-VDE 76 A 1.6 mm² 76 A PA V0 18 mm 600 V 16 mm² 0.75 mm² 20 4 4046356179553 27261101
Order No
Type
Delivery time (Day(s))
Pitch
Number of positions
Pin dimensions
Pin spacing
Hole diameter
Rated surge voltage (III/2)
Rated voltage (III/2)
Rated voltage (II/2)
Connection in acc. with standard
Nominal current In
Nominal cross section
Maximum load current
Insulating material
Inflammability class acc. to UL 94
Stripping length
Nominal voltage, UL/CUL Use Group B
Conductor cross section solid max.
Conductor cross section stranded min.
Conductor cross section AWG/kcmil min.
Conductor cross section AWG/kcmil max
EAN
ECLASS
Contact the supplier
Phoenix Contact Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.
Phoenix Contact GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page