SMSTB 2,5/..-STF

Manufacturer PHOENIX CONTACT
Type SMSTB 2,5/ 2-STF - Printed-circuit board connector
Order No 1970870
Product selection
Selector Order No Type Delivery time (Day(s)) Height Pitch Number of positions Screw thread Tightening torque max Rated surge voltage (III/2) Rated voltage (III/2) Rated voltage (II/2) Connection in acc. with standard Nominal current In Nominal voltage Un Nominal cross section Maximum load current Insulating material Inflammability class acc. to UL 94 Stripping length Nominal voltage, UL/CUL Use Group B Conductor cross section solid max. Conductor cross section stranded min. Conductor cross section AWG/kcmil min. Conductor cross section AWG/kcmil max EAN ECLASS
1 1970870 SMSTB 2,5/ 2-STF - Printed-circuit board connector 8 15.5 mm 5 mm 2 M3 0.6 Nm 4 kV 320 V 630 V EN-VDE 12 A 250 V 2.5 mm² 12 A PA V2 7 mm 250 V 2.5 mm² 0.2 mm² 24 12 4017918930998 27260704
2 1970883 SMSTB 2,5/ 3-STF - Printed-circuit board connector 8 15.5 mm 5 mm 3 M3 0.6 Nm 4 kV 320 V 630 V EN-VDE 12 A 250 V 2.5 mm² PA V2 7 mm 250 V 2.5 mm² 0.2 mm² 24 12 4017918931025 27260704
3 1970964 SMSTB 2,5/11-STF - Printed-circuit board connector 8 15.5 mm 5 mm 11 M3 0.6 Nm 4 kV 320 V 630 V EN-VDE 12 A 250 V 2.5 mm² PA V2 7 mm 250 V 2.5 mm² 0.2 mm² 24 12 4017918931100 27260704
4 1970977 SMSTB 2,5/12-STF - Printed-circuit board connector 8 15.5 mm 5 mm 12 M3 0.6 Nm 4 kV 320 V 630 V EN-VDE 12 A 250 V 2.5 mm² PA V2 7 mm 250 V 2.5 mm² 0.2 mm² 24 12 4017918931117 27260704
5 1970980 SMSTB 2,5/13-STF - Printed-circuit board connector 8 15.5 mm 5 mm 13 M3 0.6 Nm 4 kV 320 V 630 V EN-VDE 12 A 250 V 2.5 mm² PA V2 7 mm 250 V 2.5 mm² 0.2 mm² 24 12 4017918931124 27260704
6 1970993 SMSTB 2,5/14-STF - Printed-circuit board connector 8 15.5 mm 5 mm 14 M3 0.6 Nm 4 kV 320 V 630 V EN-VDE 12 A 250 V 2.5 mm² PA V2 7 mm 250 V 2.5 mm² 0.2 mm² 24 12 4017918931131 27260704
7 1971002 SMSTB 2,5/15-STF - Printed-circuit board connector 8 15.5 mm 5 mm 15 M3 0.6 Nm 4 kV 320 V 630 V EN-VDE 12 A 250 V 2.5 mm² PA V2 7 mm 250 V 2.5 mm² 0.2 mm² 24 12 4017918931148 27260704
8 1971015 SMSTB 2,5/16-STF - Printed-circuit board connector 8 15.5 mm 5 mm 16 M3 0.6 Nm 4 kV 320 V 630 V EN-VDE 12 A 250 V 2.5 mm² PA V2 7 mm 250 V 2.5 mm² 0.2 mm² 24 12 4017918931155 27260704
9 1971028 SMSTB 2,5/17-STF - Printed-circuit board connector 8 15.5 mm 5 mm 17 M3 0.6 Nm 4 kV 320 V 630 V EN-VDE 12 A 250 V 2.5 mm² PA V2 7 mm 250 V 2.5 mm² 0.2 mm² 24 12 4017918931162 27260704
10 1970896 SMSTB 2,5/ 4-STF - Printed-circuit board connector 8 15.5 mm 5 mm 4 M3 0.6 Nm 4 kV 320 V 630 V EN-VDE 12 A 250 V 2.5 mm² PA V2 7 mm 250 V 2.5 mm² 0.2 mm² 24 12 4017918931032 27260704
11 1970906 SMSTB 2,5/ 5-STF - Printed-circuit board connector 8 15.5 mm 5 mm 5 M3 0.6 Nm 4 kV 320 V 630 V EN-VDE 12 A 250 V 2.5 mm² PA V2 7 mm 250 V 2.5 mm² 0.2 mm² 24 12 4017918931049 27260704
12 1970919 SMSTB 2,5/ 6-STF - Printed-circuit board connector 8 15.5 mm 5 mm 6 M3 0.6 Nm 4 kV 320 V 630 V EN-VDE 12 A 250 V 2.5 mm² PA V2 7 mm 250 V 2.5 mm² 0.2 mm² 24 12 4017918931056 27260704
13 1970922 SMSTB 2,5/ 7-STF - Printed-circuit board connector 8 15.5 mm 5 mm 7 M3 0.6 Nm 4 kV 320 V 630 V EN-VDE 12 A 250 V 2.5 mm² PA V2 7 mm 250 V 2.5 mm² 0.2 mm² 24 12 4017918931063 27260704
14 1970935 SMSTB 2,5/ 8-STF - Printed-circuit board connector 8 15.5 mm 5 mm 8 M3 0.6 Nm 4 kV 320 V 630 V EN-VDE 12 A 250 V 2.5 mm² PA V2 7 mm 250 V 2.5 mm² 0.2 mm² 24 12 4017918931070 27260704
15 1970948 SMSTB 2,5/ 9-STF - Printed-circuit board connector 8 15.5 mm 5 mm 9 M3 0.6 Nm 4 kV 320 V 630 V EN-VDE 12 A 250 V 2.5 mm² PA V2 7 mm 250 V 2.5 mm² 0.2 mm² 24 12 4017918931087 27260704
16 1970951 SMSTB 2,5/10-STF - Printed-circuit board connector 8 15.5 mm 5 mm 10 M3 0.6 Nm 4 kV 320 V 630 V EN-VDE 12 A 250 V 2.5 mm² PA V2 7 mm 250 V 2.5 mm² 0.2 mm² 24 12 4017918931094 27260704
17 1971031 SMSTB 2,5/18-STF - Printed-circuit board connector 8 15.5 mm 5 mm 18 M3 0.6 Nm 4 kV 320 V 630 V EN-VDE 12 A 250 V 2.5 mm² PA V2 7 mm 250 V 2.5 mm² 0.2 mm² 24 12 4017918931179 27260704
18 1971044 SMSTB 2,5/19-STF - Printed-circuit board connector 8 15.5 mm 5 mm 19 M3 0.6 Nm 4 kV 320 V 630 V EN-VDE 12 A 250 V 2.5 mm² PA V2 7 mm 250 V 2.5 mm² 0.2 mm² 24 12 4017918931186 27260704
19 1971057 SMSTB 2,5/20-STF - Printed-circuit board connector 8 15.5 mm 5 mm 20 M3 0.6 Nm 4 kV 320 V 630 V EN-VDE 12 A 250 V 2.5 mm² PA V2 7 mm 250 V 2.5 mm² 0.2 mm² 24 12 4017918931193 27260704
Order No
Type
Delivery time (Day(s))
Height
Pitch
Number of positions
Screw thread
Tightening torque max
Rated surge voltage (III/2)
Rated voltage (III/2)
Rated voltage (II/2)
Connection in acc. with standard
Nominal current In
Nominal voltage Un
Nominal cross section
Maximum load current
Insulating material
Inflammability class acc. to UL 94
Stripping length
Nominal voltage, UL/CUL Use Group B
Conductor cross section solid max.
Conductor cross section stranded min.
Conductor cross section AWG/kcmil min.
Conductor cross section AWG/kcmil max
EAN
ECLASS
Contact the supplier
Phoenix Contact Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.
Phoenix Contact GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page