SCK-M-I-4S-20A

PV string monitoring module

Manufacturer Phoenix Contact
Manufacturer product designation PV string monitoring module
product article number of manufacturer 2903242
GTIN 4046356729697
type of enveloping body enveloping body cuboid
width 22.6
height 102.2
depth 127.9
number of the executions of the housing parts 0
mounting design Assembly
net weight 0.2405
switching output present False
Configuration function integrated False
Lowest value of measurement range for current 0
Greatest value of measuring range for current 20
CAD models
Please make sure this software has been installed.

Product selection

Product Description

SCK measuring module for monitoring photovoltaic systems, 4 x current measurement up to 20 A, 1 x digital input, interface to SCK communication module

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map