SB-ME 3-6

Bridge bar

Manufacturer Phoenix Contact
Manufacturer product designation Bridge bar
product article number of manufacturer 3035756
GTIN 4046356521826
Insulation present True
type of enveloping body enveloping body cuboid
width 18.5
height 21.2
depth 36.375
number of the executions of the housing parts 0
mounting design plug insert
net weight 0.0098
flammability rating of the insulating material (based on UL 94) V0
Assembly type plug-in
material of insulation PA
color multi-colored
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Bridge bar, pitch: 6.2 mm, number of positions: 3, length: 21 mm, color: gray/orange

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map